- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
Item Added to Your Cart!
Cable Tie
By Burndy
Catalog ID: CTSS225500304C
Cable Tie
By Burndy
Catalog ID:
CTSS225500304C
Uncoated stainless steel cable ties 304 grade, Tensile strength: 225 Lb, 19.68" L, 0.18" W, 5.04" Bundle Dia.
- Smooth, rounded edges help ensure safe, efficient handling
- Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
- Flame retardant and non-toxic for applications where safety from fire is critical
Add to List
Add to Project List
More Options
Where to Buy
Get a Quote
Product Details
General
Connector Type | UNCOATED |
Material | 304 STAINLESS STEEL |
Operating Temperature Celcius Max | 300 °C |
Operating Temperature Celcius Min | -40 °C |
Operating Temperature Range Celcius | -40 - 300 |
Operating Temperature Range Fahrenheit | - |
Rating - Minimum Tensile Strength lbs | 225 |
Trade Name | UNIRAP™ |
UPC | 781810651407 |
Dimensions
Dimension - Bundle Diameter Max inch | 5.04 |
Dimension - L Length Overall mm | 500 mm |
Dimension - Length Overall inch | 19.68 in |
Dimension - Width inch | 0.18 in |
Dimension - Width mm | 4.6 mm |
Certifications and Compliance
Certification - CSA Approved | No |
Certification - ETL | No |
Certification - UL Recognized | No |
Certification - cULus | No |
Standards - RoHS Compliance Status | CM |
UL Listed | No |
Logistics
Carton Quantity | 3000 |
Minimum Pack Quantity | 100 |
Resources and Downloads
Specifications
Sales Drawings
Please wait, preparing to download your file.