text.skipToContent text.skipToNavigation

HSB110H6PF5

by Burndy 

Catalog ID: HSB110H6PF5

Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.40" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Product Details

General

Material Polyolefin
UPC 781810214824

Conductor Related

Conductor Range #1 AWG to #3/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 125
Minimum Pack Quantity 5
Number of Pieces in Package 5

Resources/Downloads