text.skipToContent text.skipToNavigation

YALB102M6

by Burndy 

Catalog ID: YALB102M6

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 10 mm, M6 Stud, 44.5 mm Spacing, Long Barrel, 22 mm Wire Strip Length.

Product Details

General

Connector Type Terminal
Die Index 49
Finish Type Tin-Plated
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810639221
UPC 12 Digit 7818106392211

Dimensions

Dimension - B Length inch 0.81 in
Dimension - Hole Size mm 6.9 mm
Dimension - L Length Overall mm 87.4 mm
Dimension - Length Overall inch 3.44 in
Dimension - Pad Width inch 0.44 in
Dimension - Strip Length inch 0.87 in

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads