text.skipToContent text.skipToNavigation

YALB10M12

by Burndy 

Catalog ID: YALB10M12

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 10 mm, M12 Stud, Long Barrel.

Product Details

General

Connector Type Terminal
Die Index 49
Finish Type Tin-Plated
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638392
UPC 12 Digit 7818106383922

Dimensions

Dimension - B Length inch 0.81 in
Dimension - Hole Size mm 13.3 mm
Dimension - L Length Overall mm 58.8 mm
Dimension - Length Overall inch 2.32 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 0.87 in
Dimension - Z inch 0.55 in

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads