text.skipToContent text.skipToNavigation

WAD55635NS

By Burndy 

Catalog ID: WAD55635NS

By Burndy
Catalog ID:  WAD55635NS
In-Line Disconnect with Kv/BIL Rating: 35 Kv/200 Kv BIL, W/O Switch.
Add to List

More Options

Where to Buy

Product Details

General

Insulator Type Silicon
Rating - Body Strength 10000 lbs
Rating - Pulling Eye Strength 6000 lbs
Trade Name WEJTAP™
UPC 781810540831
UPC 12 Digit 7818105408311

Electrical Ratings

Current Rating 900 A

Conductor Related

Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources and Downloads