text.skipToContent text.skipToNavigation

WCAY49R4N

By Burndy 

Catalog ID: WCAY49R4N

By Burndy
Catalog ID:  WCAY49R4N
BURNDY; WEJTAP; WCA - POWER LUG; Features: 4 Holes in pad; For termination of ACSR and aluminium conductors; RoHS Compatible.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Terminal
Material Aluminum
Physical Attribute - Number of Holes 4
Trade Name WEJTAP™
UPC 781810871386
UPC 12 Digit 7818108713866

Dimensions

Dimension - D inch 3.5 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size fraction 14/25
Dimension - Hole Size inch 0.56 in
Dimension - N inch 0.88 in
Dimension - Pad Width inch 3.5 in

Conductor Related

Conductor - ACSR Str Size 605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Size Range 605 (24/7) Peacock-1113 (54/19) Finch
Conductor - AL Str Size 715.5;750;795.5;800;874.5;900;954;1000;1033.5;1100;1113
Conductor - AL Str Size Range 715.5-1113

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 2

Resources and Downloads

Customer Notices

Sales Drawings