text.skipToContent text.skipToNavigation

WCB10PB

By Burndy 

Catalog ID: WCB10PB

By Burndy
Catalog ID:  WCB10PB
Wejtap connector installed with blue booster, .316-.482 (Run), .257-.437 (Tap).
Add to List

More Options

Where to Buy

Product Details

General

Color Blue
Connector Type Tap
Material Aluminum
Trade Name WEJTAP™
UPC 781810870006
UPC 12 Digit 7818108700066

Dimensions

Dimension - F Width Center to Center inch 1.64 in
Dimension - G inch 1.04 in

Conductor Related

Conductor - ACSR Str Run 1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Run Range 1/0 (6/1) Raven AWG-2/0 (6/1) Quail AWG
Conductor - ACSR Str Tap 4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Tap Range 4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG
Conductor - AL Str Run 1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Run Range 1 AWG-3/0 AWG
Conductor - AL Str Tap 3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range 3 AWG-2/0 AWG
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status NC

Logistics

Minimum Pack Quantity 25

Resources and Downloads