text.skipToContent text.skipToNavigation

B2482

by Burndy 

Catalog ID: B2482

Mold, Angular Cable Drop to Vertical Steel Pipe, 1 AWG, 1-1/4" to 4" Pipe, 65 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Pipe Connection, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard, Pipe Size: 1-1/4 - 4 IN

Product Details

General

Application For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
Sub Brand BURNDYWELD
Type Molds
UPC 781810388648

Conductor Related

Conductor - Copper Str Run 1 AWG
Conductor - Copper Str Run Range 1 AWG
Conductor - Rigid Pipe Size 1 1/4 in;1 1/2 in;2 in;2 1/2 in;3 in;3 1/2 in;4 in
Conductor - Rigid Pipe Size Range 1-1/4 in-4 in
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings