text.skipToContent text.skipToNavigation

B2483

by Burndy 

Catalog ID: B2483

Mold, Angular Cable Drop to Vertical Steel Pipe, 1 AWG, 4" to 6" Pipe, 65 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 Chain Extension For 4 IN To 10 IN Pipe, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Pipe Size: 4 - 6 IN, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
Sub Brand BURNDYWELD
Type Molds
UPC 781810388662

Conductor Related

Conductor - Copper Str Run 1 AWG
Conductor - Copper Str Run Range 1 AWG
Conductor - Rigid Pipe Size 4 in-6 in
Conductor - Rigid Pipe Size Range 4 in-6 in
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings