text.skipToContent text.skipToNavigation

BA207

by Burndy 

Catalog ID: BA207

Shim Stock and Adapter Sleeves

Product Details

General

Type Tools & Accessories
UPC 781810405192
UPC 12 Digit 7818104051922

Dimensions

Dimension - Inside Diameter inch 0.246 in
Dimension - Length Overall inch 1 in
Dimension - Outside Diameter inch 0.302 in

Conductor Related

Conductor - Copper Solid Size #3 AWG, #4 AWG
Conductor - Copper Str Size #4 AWG, #5 AWG
Conductor - Rod Size #2 AWG

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings