text.skipToContent text.skipToNavigation

BA211

by Burndy 

Catalog ID: BA211

Shim Stock and Adapter Sleeves

Product Details

General

Type Tools & Accessories
UPC 781810405222
UPC 12 Digit 7818104052222

Dimensions

Dimension - Inside Diameter inch 0.545 in
Dimension - Length Overall inch 1.25 in
Dimension - Outside Diameter inch 0.625 in

Conductor Related

Conductor - Copper Str Size 4/0 AWG
Conductor - Rod Size 300 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings