text.skipToContent text.skipToNavigation

BA213

by Burndy 

Catalog ID: BA213

Shim Stock and Adapter Sleeves

Product Details

General

Type Tools & Accessories
UPC 781810405246
UPC 12 Digit 7818104052466

Dimensions

Dimension - Inside Diameter inch 0.762 in
Dimension - Length Overall inch 1.50 in
Dimension - Outside Diameter inch 0.811 in

Conductor Related

Conductor - Copper Str Size 350, 400 kcmil
Conductor - Rod Size 500 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings