text.skipToContent text.skipToNavigation

BA240

by Burndy 

Catalog ID: BA240

BURNDYWeld COPPER ADAPTER SLEEVE.

Product Details

General

Type Tools & Accessories
UPC 781810405277
UPC 12 Digit 7818104052777

Dimensions

Dimension - Inside Diameter inch 0.437 in
Dimension - Length Overall inch 1.50 in
Dimension - Outside Diameter inch 0.524 in

Conductor Related

Conductor - Copper Solid Size 3/0 AWG
Conductor - Copper Str Size 2/0 AWG, 1/0 AWG
Conductor - Rod Size 4/0 AWG

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings