text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 62X200HAB

By Burndy
Catalog ID:  62X200HAB
5/8 x 2.00 Aluminum Hex Bolt.
Add to List

More Options

Where to Buy

Product Details

General

Material ALUMINUM
UPC 781810132920

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 2 in
Dimension - Bolt Size fraction 5/8
Dimension - Bolt Size inch 0.625 in
Dimension - Length Overall inch 2 in
Dimension - Thread Size 5/8-11
Dimension - Threads per inch 11

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads