text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 50X125HSSBUSABULK

By Burndy
Catalog ID:  50X125HSSBUSABULK
Stainless Steel Hex Head Bolt, 1-1/4 IN Stud, 1/2 IN-#13 Thread Size.
Add to List

More Options

Where to Buy

Product Details

General

Material STAINLESS STEEL
UPC 781810339145

Dimensions

Dimension - Bolt Size fraction 1/2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads