text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 50X175HEBBOX

By Burndy
Catalog ID:  50X175HEBBOX
Silicon Bronze Bolt, 1.75 in L, Hexagonal bolts.

Features: Thread Size: 1/2-13, Package: Box, Stud Length: 1-3/4 IN

Add to List

More Options

Where to Buy

Product Details

General

Application Grounding;Distribution;Substation;Transmission
Connector Type Bolt - Hex
Construction Material - Main Silicon Bronze
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 480 LBS/in
Material SILICON BRONZE
Sub Brand HARDWARE BOLT, DURIUM
Trade Name DURIUM™
Type HEB, Hexagonal Bolts
UPC 781810011614
UPC 12 Digit 7818100116144

Dimensions

Dimension - B Length fraction 1-3/4 in
Dimension - B Length inch 1.75 in
Dimension - Bolt Size fraction 1/2
Dimension - Bolt Size inch 0.5 in
Dimension - Length Overall inch 1.75 in
Dimension - Thread Size 1/2-13
Dimension - Threads per inch 13

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 50
Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings