text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 31X125HEBET

By Burndy
Catalog ID:  31X125HEBET
5/16 x 1.25 Electro Tin Plate Bolt.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 180 LBS/in
Material SILICON BRONZE
Trade Name DURIUM™
UPC 781810256114
UPC 12 Digit 7818102561144

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Bolt Size fraction 5/16
Dimension - Bolt Size inch 0.3125 in
Dimension - Thread Size 5/16-18
Dimension - Threads per inch 18

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 500
Minimum Pack Quantity 500

Resources and Downloads

Customer Notices