text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 50X425HABBOX

By Burndy
Catalog ID:  50X425HABBOX
1/2 x 4.25 Aluminum Hex Bolt.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 480 LBS/in
Material ALUMINUM
UPC 781810311547
UPC 12 Digit 7818103115477

Dimensions

Dimension - B Length fraction 4-1/4 in
Dimension - B Length inch 4.25 in
Dimension - Bolt Size fraction 1/2
Dimension - Bolt Size inch 0.5 in
Dimension - Thread Size 1/2-13
Dimension - Threads per inch 13

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads