text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 50X175HSSBBOX100

By Burndy
Catalog ID:  50X175HSSBBOX100
1/2 x 1.75 Stainless Steel Hex Bolt.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 480 LBS/in
Material STAINLESS STEEL
UPC 781810348109
UPC 12 Digit 7818103481099

Dimensions

Dimension - B Length fraction 1-3/4 in
Dimension - B Length inch 1.75 in
Dimension - Bolt Size fraction 1/2
Dimension - Bolt Size inch 0.5 in
Dimension - Thread Size 1/2-13
Dimension - Threads per inch 13

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 100

Resources and Downloads