text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: TMH4

By Burndy
Catalog ID:  TMH4
DURIUM™ Silicon Bronze Hardware Kit.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Hardware
Material SILICON BRONZE
UPC 781810268254
UPC 12 Digit 7818102682544

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 12
Minimum Pack Quantity 12

Resources and Downloads

Customer Notices