text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 75NW

By Burndy
Catalog ID:  75NW
3/4 Silicon Bronze Internal Tooth Washer.
Add to List

More Options

Where to Buy

Product Details

General

Material SILICON BRONZE
UPC 781810372838

Dimensions

Dimension - Bolt Size fraction 3/4

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices