text.skipToContent text.skipToNavigation

PATRIOT® 6-Ton Scissor Action, O/D3 Crimp Jaw, ACSR Cut Jaw, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

by Burndy 

Catalog ID: PAT500SJ68LICUTKIT1

PAT500SJ 6T Scissor Action, O/D3 Crimp Jaw, ACSR Cut Jaw, 3Ah Li-ion, AC, Hard Case.

  • Interchangeable scissor action crimping and cutting jaws
  • 180° Head rotation
  • Uses W and X dies
  • Ergonomically balanced

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping and Cutting
Application - For Use On Overhead Full Tension Deadends, Full Tension Splices and Terminals, Stirrups, Splices, Taps, and Terminals
Battery Type 3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 6 ton
Die Type W and X Die
Power Source 120V-AC Charger
Recharge Time 0.5 h
Tool Type Battery Actuated Scissor Action
Trade Name PATRIOT®
Type Crimper and Cutter
UPC 621945437265
UPC 12 Digit 6219454372655

Dimensions

Dimensions 16.80 in x 2.90 in x 13.40 in
Height 13.40 in
Length 16.80 in
Weight 11 lb
Width 2.90 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #10 sol. - 500 kcmil;Copper Flex: #8 AWG - 350 kcmil;Aluminum: #14 sol. - 350 kcmil;ACSR: #14 sol. - 4/0 AWG

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings