text.skipToContent text.skipToNavigation

PATMD-LW IN-LINE® 6-Ton Scissor Action, D3 Crimp Jaw, ACSR & GUY Cut Jaws, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Utility Bag

by Burndy 

Catalog ID: PATMD24605A1

PATMD-LW IN-LINE® 6T Scissor Action, D3 Crimp Jaw, ACSR & GUY Cut Jaws, 5Ah Li-ion, AC, Utility Bag.

  • Interchangeable scissor action crimping and cutting jaws
  • 180° Head rotation
  • Uses W and X dies
  • Safety trigger lock and locking jaw tabs
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah 18V lithium-ion Makita batteries

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping and Cutting
Application - For Use On Interchangeable Jaws: Crimp: ACSR, Aluminum, Copper Code/Flex; Cut: ACSR (26/7), Aluminum (AAC), Copper (Soft Drawn), EHS Guy Wire (sold separately)
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Vinyl Utility Bag
Crimp Force Capacity 6 ton
Die Type W and X Die
Power Source 120V-AC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Scissor Action
Trade Name PATRIOT® IN-LINE®
Type Crimper and Cutter
UPC 621945546615
UPC 12 Digit 621945546615

Dimensions

Dimensions 19.25 in x 4.375 in x 2.75 in
Height 2.75 in
Length 19.25 in
Weight 9.2 lb
Width 4.375 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges With Appropriate Jaw: Crimping Capacity: Copper: #10 sol.-500 kcmil, Copper Flex: #8 AWG-350 kcmil, Aluminum: #14 sol.-350 kcmil, ACSR: #14 sol.-4/0 AWG; Cutting Capacity: ACSR (26/7) up to 556.5 kcmil, Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil, EHS Guy Wire up to 3/8"