text.skipToContent text.skipToNavigation

PATMD-LW IN-LINE® 82” F711 Pole Tool with Angled Head, O/D3 Crimp Jaw, ACSR Cut Jaw, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger

by Burndy 

Catalog ID: PATMD6882ALLIFWCJ

PATMD-LW IN-LINE® 82” F711 Pole Tool with Angled Head, O/D3 Crimp Jaw, ACSR Cut Jaw, 3Ah Li-ion, AC.

  • Interchangeable scissor action crimping and cutting jaws
  • 180° Head rotation
  • Uses W and X dies
  • Safety trigger lock and locking jaw tabs
  • LED Worklight
  • Accepts Only 3.0Ah lithium-ion Makita batteries

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping and Cutting
Application - For Use On Interchangeable Jaws: Crimp: ACSR, Aluminum, Copper Code/Flex; Cut: ACSR (26/7), Aluminum (AAC), Copper (Soft Drawn), EHS Guy Wire (sold separately)
Battery Type 3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type No Case/Bag
Crimp Force Capacity 6 ton
Die Type W and X Die
Power Source 120V-AC Charger
Recharge Time 0.5 h
Tool Type Battery Actuated Scissor Action
Trade Name PATRIOT® IN-LINE®
Type Crimper and Cutter
UPC 621945461819
UPC 12 Digit 621945461819

Dimensions

Dimension - Depth inch 2.75
Dimension - Height inch 82
Dimension - Width inch 4.375
Dimensions 82.00 in x 4.375 in x 2.75 in
Height 2.75 in
Length 82.00 in
Weight 13 lb
Width 4.375 in

Conductor Related

Crimping Ranges With Appropriate Jaw: Crimping Capacity: Copper: #10 sol.-500 kcmil, Copper Flex: #8 AWG-350 kcmil, Aluminum: #14 sol.-350 kcmil, ACSR: #14 sol.-4/0 AWG; Cutting Capacity: ACSR (26/7) up to 556.5 kcmil, Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil, EHS Guy Wire up to 3/8"

Certifications and Compliance

Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings