text.skipToContent text.skipToNavigation

PATMD-LW IN-LINE® 6-Ton Scissor Action Cutter Jaw for EHS GUY (Jaw Only)

by Burndy 

Catalog ID: PATMDCUTGLWJAW

PATMD-LW IN-LINE® 6T Scissor Action Cutter Jaw for EHS GUY (Jaw Only).

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping and Cutting
Application - For Use On Cutting EHS Guy Wire up to 3/8" diameter
Crimp Force Capacity 6 ton
Recharge Time 0.5 h
Tool Type Cutter Jaw
Trade Name PATRIOT® IN-LINE®
Type Crimper and Cutter
UPC 621945545854
UPC 12 Digit 621945545854

Dimensions

Dimensions 5.52 in x 3.94 in x 1.375 in
Height 1.375 in
Length 5.52 in
Weight 2.5 lb
Width 3.94 in

Conductor Related

Crimping Ranges Cutting Capacity: EHS Guy Wire up to 3/8" diameter

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings