text.skipToContent text.skipToNavigation

73AH60

by Burndy 

Catalog ID: 73AH60

Stainless Steel Twin L DIE, FARGO, Die Index: 73AH

Product Details

General

Die Index 73AH
Die Type L
Type Dies
UPC 621945436206
UPC 12 Digit 6219454362066

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads