text.skipToContent text.skipToNavigation

MD6

by Burndy 

Catalog ID: MD6

Hand Operated Tool, 9000 lbs.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links
Features: Installs CABLELOK CRIMPIT And HYCRIMP Tap Connectors With One Additional Die Insert (W-O), Covered Handles: Yes, Permanent Dies: Yes, Handle Length: 25-3/8 IN, Weight: 6 LB, Dies Used: W O, Accepts Dies: Yes, Cutting Dies Available: Yes, Fully Covered: No5 year limited warranty

Product Details

General

Application Crimping
Crimp Force Capacity 4.5 ton
Die Type W & X dies
Sub Brand HYTOOL
Tool Type Hand Operated Crimper
Trade Name HYTOOL™
Type Crimpers
UPC 781810446003
UPC 12 Digit 7818104460033

Dimensions

Length 25.38 in
Weight 6.25 lb
Width 7.04 in

Conductor Related

Crimping Ranges Copper: 10 sol. - 500 Kcmil; Copper Flex: #8 to 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings