text.skipToContent text.skipToNavigation

MD639

by Burndy 

Catalog ID: MD639

Mechanical And Ratchet Hand Operated Crimping Tool

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Product Details

General

Trade Name HYTOOL™
Type Crimpers
UPC 781810116784
UPC 12 Digit 7818101167844

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices