text.skipToContent text.skipToNavigation

MD68

by Burndy 

Catalog ID: MD68

Hand Operated Tool, 9000 lbs, Installs full range of connectors (taps,splices,terminals): #14 through 4/0.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links
Features: Proper Crimps Are Assured With Butting Steel Jaws, No Additional Dies Required For O And D3 Size Tap Connectors, Increased Strength And Greater Bearing Area Is Provided With Larger Steel Bolts, Fast, Easy, One-Hand Die Insertion, No Lost Dies With Spring Loaded Positive Lock Die Retainer Buttons, Easy Visual Field Check For Proper Tool Adjustment With Orange Alignment Guide Lines, Over 90,000 Crimps Provided With Teflon Impregnated Steel Backed Bronze Bushings, Full Crimp Force Assured With Over Center Cam Action, Easy Tool Adjustment With Allen Wrench, Operator Protection Provided With Butt Stops And Heat Shrink Tubing, Long Life Expectancy Provided With Select Clear Hickory Handles And Lightweight High Strength Aluminum Alloy Castings, Easier Tool Operation Is Provided With Bent Handles And Anti-Slip Grips, The D3 Groove Accommodates The Complete Line Of Type W Die Inserts, 5-year limited warranty, Conductor Type: ACSR, 6201, 5005, Aluminum, Copper, Copperweld, Alumoweld, Steel, Compressed And Compact Conductors, Covered Handles: Yes, Permanent Dies: Yes, Dies Used: W, X And W VT, Weight: 6 LB, Accepts Dies: Yes, Fully Covered: No, Cutting Dies Available: Yes5 year limited warranty

Product Details

General

Application Crimping
Die Type W & X dies
Sub Brand HYTOOL
Tool Type Hand Operated Crimper
Trade Name HYTOOL™
Type Crimpers
UPC 781810446553
UPC 12 Digit 7818104465533

Dimensions

Length 25.38 in
Weight 6 lb
Width 7.04 in

Conductor Related

Crimping Ranges Copper: 10 sol. - 500 Kcmil; Copper Flex: #8 to 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings