text.skipToContent text.skipToNavigation

MD68HS72

by Burndy 

Catalog ID: MD68HS72

MD6 Hotstick Tool, Forged Steel Crimping Jaws, Cast Al Frame, Fibre Glass Hotstick and Control rod, 80.19 IN L, 15.5 Lbs Weight,All Fiberglass Poles And Control Rod Tested To 100 KV Per Foot For 5 Min.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Product Details

General

Die Type W and X styles
Tool Type Hot Stick
Type Crimpers
UPC 781810446270
UPC 12 Digit 7818104462700

Dimensions

Length 80.19 in
Weight 15.5 lb

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings