text.skipToContent text.skipToNavigation

MD6AH48

by Burndy 

Catalog ID: MD6AH48

Straight handle Hot Stick Tool, Forged Steel Jaws, Heat Treated Al Frames, Fiberglass Handles, 13.75 Lbs Weight, 55.75 in L

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Product Details

General

Die Type W and X styles
Tool Type Straight Handle Hot Stick
Type Crimpers
UPC 781810446034
UPC 12 Digit 7818104460344

Dimensions

Length 55.75 in
Weight 13.75 lb

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings