text.skipToContent text.skipToNavigation

MD734KIT1

by Burndy 

Catalog ID: MD734KIT1

Hand-Operated POSI-PRESS™, Hand-operated tool with no ratchet mechanism with metal case and set of W-VT dies for #8 - 500 kcmil copper HYDENT™ and C-Taps for #12 - 3/0 AWG

  • Ergonomically designed, one piece, composite polymer handles
  • Comfort grip handles
  • Time-proven forged steel jaw design
  • No tool adjustment required
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Color Coded Dies
  • Die index embossed on finished connection
5 year limited warranty

Product Details

General

Crimp Force Capacity 4.5 ton
Die Type W-VT Dies
Tool Type Hand Operated Crimper
Trade Name POSI-PRESS™ HYTOOL™
Type Crimpers
UPC 781810052433
UPC 12 Digit 7818100524333

Dimensions

Length 25 in
Weight 7 lb
Width 8 in

Conductor Related

Crimping Ranges Copper Lugs/Splices #8 - 500 kcmil, Copper Lugs/Splices #8 - 350 kcmil Flex, Copper Battery Lugs #8 - 350 kcmil Flex, Thin Wall C-Taps #12 - 3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads