text.skipToContent text.skipToNavigation

MD734RKIT1

by Burndy 

Catalog ID: MD734RKIT1

Full Stroke Ratchet Tool With Metal Case,Dies, 9000 Lbs At 60 Lbs Handle Force, #8 AWG-500 KCMIL Cu Hydent, 7 Lbs Weight.

  • Full stroke ratchet mechanism
  • Ergonomically designed one-piece composite polymer handles
  • Comfort grip handles
  • Time-proven forged steel jaw design
  • No tool adjustment required
  • Positive lock spring-loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Color coded dies
  • Die index embossed on finished connection for inspectability
Includes: MD7-34R: 8 AWG - 500 KCMIL Cu HYDENT, Full Stroke Ratchet5 year limited warranty

Product Details

General

Application For Metal Carrying Case, And All Dies For 8 AWG - 500 KCMIL Copper, HYDENT And C-Taps
Crimp Force Capacity 4.5 ton
Die Type W-VT Dies
Sub Brand TOOLING ACCESSSORY
Tool Type Hand Operated Crimper
Trade Name POSI-PRESS™ HYTOOL™
Type Crimpers
UPC 781810052440
UPC 12 Digit 7818100524400

Dimensions

Length 25 in
Weight 7 lb
Width 8 in

Conductor Related

Crimping Ranges Copper Lugs/Splices #8 - 500 kcmil, Copper Lugs/Splices #8 - 350 kcmil Flex, Copper Battery Lugs #8 - 350 kcmil Flex, Thin Wall C-Taps #12 - 3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads