text.skipToContent text.skipToNavigation

CCSC2001200

by Burndy 

Catalog ID: CCSC2001200

Clear Cold Shrink

  • Length of tube is consistent before and after application
  • Rip and Grip! Does not require heat gun or any installation tools
  • Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil
  • Passes UL 746C Glow Wire Test
  • Ripcord is recyclable

Product Details

General

UPC 621945524262

Dimensions

Diameter 0.75 in
Dimension - Diameter Max before Shrink inch 2.09
Length 12.01 in
Width 0.12 in

Logistics

Carton Quantity 250 EA
Minimum Pack Quantity 1

Resources/Downloads