text.skipToContent text.skipToNavigation

Linear Lighting

Our most popular range of lighting includes explosion proof linear luminaries, available in LED and fluorescent versions. Certified to global standards such as ATEX and IECEx, our linear light fittings are ideal for Zone 1 and Zone 2 applications across the globe, and suitable for a multitude of applications. Our brand new Protecta X has revolutionized LED linear design. By placing the LED array at the centre of the design, our customers can reap the full benefits of LED technology. The Protecta X offers easy installation and maintenance, and the lowest lifetime cost on the market. Our customers can now experience the output of a 4ft linear light, but in a sleek and more compact package!

Protecta X LED

By Chalmit Lighting  
Revolutionary LED Linear Luminaire for Zone 1/21

Protecta X SFL (Sealed For Life)

By Chalmit Lighting  
The Protecta X is now available with Sealed For Life (SFL) option to further enhance the user benefits. This option allows field cables to be prepared in advance of luminaire installation, eliminating the need for historically difficult wiring installation on-site.

Protecta III LED Zone 1 (PRGE - Standard & Emergency)

By Chalmit Lighting  
LED linear with GRP body for Zone 1

Protecta III LED (PRRE - Retrofit)

By Chalmit Lighting  
LED retrofit for Zone 1 Protecta GRP linears

Protecta III (PRGE - Standard)

By Chalmit Lighting  
Fluorescent linear with GRP body for Zone 1

Protecta III (PRGE - Emergency)

By Chalmit Lighting  
Emergency fluorescent linear with GRP body for Zone 1

Protecta III (PRSE - Standard & Emergency)

By Chalmit Lighting  
Fluorescent linear with stainless steel body for Zone 1

Acclaim LED (ACLE - Standard & Emergency)

By Chalmit Lighting  
Recessible emergency LED linear for Zone 1, solid/plank ceilings

Acclaim Zone 1 LED Retrofit

By Chalmit Lighting  
LED retrofit for Zone 1 Acclaim fluorescent linear luminares.

Acclaim (ACLE - Standard & Emergency)

By Chalmit Lighting  
Recessible emergency fluorescent linear for Zone 1, solid/plank ceilings

Curie Elite LED (CUEE - Standard & Emergency)

By Chalmit Lighting  
Recessible LED linear for Zone 1, modular ceilings

Protecta III LED Zone 2

By Chalmit Lighting  
LED linear with GRP body for Zone 2/22

Sterling III | Zone 2 LED Linear

By Chalmit Lighting  
ATEX and IECEx certified Ex ec LED Linear.
Discontinued

Discontinued - Protecta n (PR2N - Standard & Emergency)

By Chalmit Lighting  
Discontinued - Suggested alternate: Protecta III LED
Fluorescent linear with GRP body for Zone 2
Discontinued

Discontinued - Sterling II (SS2N - Standard)

By Chalmit Lighting  
Discontinued. Suggested Alternate: PRXB Fluorescent linear with stainless steel body for Zone 2
Discontinued

Sterling II (ST2N - Emergency) - Discontinued

By Chalmit Lighting  
Sterling II (ST2N - Emergency) - Discontinued. Emergency fluorescent linear with GRP body for Zone 2
Discontinued

Sterling II (ST2N - Standard) - Discontinued

By Chalmit Lighting  
Sterling II (ST2N - Standard) - Discontinued. Fluorescent linear with GRP body for Zone 2
Discontinued

Curie Elite (CUEE - Standard & Emergency) - Discontinued

By Chalmit Lighting  
Curie Elite (CUEE - Standard & Emergency) - Discontinued. Recessible fluorescent linear for Zone 1, modular ceilings

Lomond LED (LOMD)

By Chalmit Lighting  
LED linear with marine grade aluminium body for Zone 1
Discontinued

Discontinued - Lomond Fluorescent

By Chalmit Lighting  
Discontinued - Ex d Fluorescent Linear Luminaire for Zone 1 & 21. Suggested alternatives: Lomond LED (LOMD - Standard & Emergency) or Protecta X
Page 1 of 1