text.skipToContent text.skipToNavigation

TGC2

by CMC 

Catalog ID: TGC2

Transformer tank grounding connectors

  • Transformer grounding connectors are cast of high-conductivity bronze
  • 1/2 - 13 stud fits all standard EEI-NEMA distribution transformers
  • One connector handles all conductors 8 through 2/0
  • TGC2 accommodates cable in either vertical or horizontal directions.

Product Details

Dimensions

Height 1.8 in
Length 1.33 in
Width 1.12 in

Conductor Related

Conductor Range 2/0 Str - 8 Sol