text.skipToContent text.skipToNavigation

BGSBS186020

by CMC 

Catalog ID: BGSBS186020

Primary Sectionalizing Enclosure Burial Sleeve

  • All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420)
  • 12 gauge galvannealed steel available upon request (add suffix “-H”)
  • 304 stainless steel carriage bolts supplied for assembly

Product Details

General

Material Steel, Galvannealed
UPC 192663141609

Dimensions

Depth 16.5 in
Height 20 in
Width 60 in