text.skipToContent text.skipToNavigation

BA133636DD

by CMC 

Catalog ID: BA133636DD

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R, Board Size 32” x 32”

  • Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge
  • Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position
  • HUBS provided when requested at extra charge
  • 4" louvers with screens (standard)
  • Ground lug is Al-Cu lug furnished (standard).
Special sizes and modifications available upon request.

Product Details

General

Material Aluminum

Dimensions

Cubic Capacity 16848 cu.in
Depth 13 in
Height 36 in
Width 36 in