text.skipToContent text.skipToNavigation

BACT122424RC

by CMC 

Catalog ID: BACT122424RC

CT Enclosure, NEMA 3R, Board Size 21” x 21”

  • Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminum back-plate at extra charge
  • The cover is removable and has provisions for sealing and locking. Swinging doors have stainless steel lift-off handle. Penta-head stainless steel bolts for security
  • Material is .090 aluminum, .125 on request (add “-H”)
  • HUBS provided when requested at extra charge
  • Ground lug is Al-Cu lug furnished. Will accommodate #2-12 conductors.
Special sizes and modifications available upon request.

Product Details

General

Material Aluminum

Dimensions

Cubic Capacity 6912 cu.in
Depth 12 in
Height 24 in
Width 24 in