text.skipToContent text.skipToNavigation

GC18A

by CMC 

Catalog ID: GC18A

Dual Rated Ground Clamps, Cable to Water Pipe, 250 MCM-6 AWG, 1 1/4-1 1/2-2 pipe, Al/Cu Rated, Tin Plated. CMC® Dual Rated Ground Clamps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. They effectively ground copper or aluminum conductors to copper water pipe, galvanized pipe, or steel conduit.

  • CMC® dual rated aluminum ground clamps are manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Electro tin plated to provide low contact resistance and protection from corrosion. They also cover a range from 1/2” to 4” pipe with a ground wire range covering 250 kcmil to #14 AWG
  • Effectively ground copper or aluminum conductors to copper pipe, galvanized pipe, or steel conduit

Product Details

General

Material Aluminum
UPC 192663066322

Dimensions

Height 3.75 in
Length 3.75 in
Width 0.82 in

Resources/Downloads

Sales Drawings