text.skipToContent text.skipToNavigation

NACC2/0-3A

by CMC 

Catalog ID: NACC2/0-3A

Clear Insulated Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

Product Details

General

Material Aluminum
UPC 192663088690

Dimensions

Height 1.2 in
Length 1.81 in
Width 1.56 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range #2/0 AWG to #14 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Recognized Yes
RUS Listed Reference No

Resources/Downloads

Sales Drawings