text.skipToContent text.skipToNavigation

NACC250-6B

by CMC 

Catalog ID: NACC250-6B

Clear Insulated Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

Product Details

General

Material Aluminum

Dimensions

Dimensions 5.37 in x 2.6 in x 2.13 in
Height 2.13 in
Length 5.37 in
Width 2.6 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 250 Kcmil - #12 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Recognized Yes
RUS Listed Reference No

Resources/Downloads

Sales Drawings