text.skipToContent text.skipToNavigation

NACC250-8SI

by CMC 

Catalog ID: NACC250-8SI

Dual-Rated For Aluminum or Copper Conductors

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit is individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product Details

General

Material Aluminum
UPC 192663088287

Dimensions

Height 2.13 in
Length 7.6 in
Width 2.06 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 250 Kcmil - #12 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Recognized Yes
RUS Listed Reference Yes

Resources/Downloads