text.skipToContent text.skipToNavigation

Push-on Cable End Cap with "Super-Seal" Waterproofing Mastic

By CMC 

Catalog ID: SC2375

By CMC
Catalog ID:  SC2375
PUSH-ON CABLE END CAP CONTAINING “SUPER-SEAL” WATERPROOFING MASTIC
  • Waterproofing seals work instantly and stay in place without tape
  • The maximum conductors shown are based upon caps that have been stretched when making the installations. The same items can be effectively installed on small conductors since the mastic has adhesive qualities when pressed by firmly pushing the caps against the conductor ends
  • Bagged in clear polyethylene with an information tag
  • Shelf service life is indefinite since Super-Seal is non-hardening. Super-Seal has no adverse effect on cable insulation
  • Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information.
Add to List

More Options

Product Details

General

Color Code Blue
Material PVC (polyvinyl chloride)
Type Sealant
UPC 192663119479

Resources and Downloads

Specifications