text.skipToContent text.skipToNavigation

Columbia Lighting Accessories

By Hubbell Industrial Lighting 

Catalog ID: BL-PA2

By Hubbell Industrial Lighting
Catalog ID:  BL-PA2
Superbay PA2, Lamp Type: MH;HPS, Voltage Rating: 120 V;208 V;220 V;240 V;277 V;347 V;480 V, Color: clear, Reflector Type: 16 in prismatic reflector, Mounting Type: Pendant.
  • 16" diameter acrylic reflector combines attractive appearance with superb performance
  • Field-adjustable brackets allow for medium to wide lighting distributions
  • For best performance and visual comfort, coated lamps are recommended

Field-adjustable brackets allow for medium to wide lighting distributions

The Superbay PA2 was designed for lower wattage and lower mounting heights.

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
  • Light Industry
Color clear
Construction Material - Main acrylic
Environmental Conditions Damp Location
Lamp Type
  • MH
  • HPS
Light Source Magnetic HID
Listings
  • UL
  • CSA
Material - Housing Die-Cast Aluminum
Max Ambient Temperature
  • 25 °C
  • 30 °C
  • 35 °C
  • 40 °C
Min Ambient Temperature
  • -20 °C
  • -18 °C
  • 0 °C
  • 10 °C
  • 20 °C
  • -25 °C
Mounting Type Pendant
Number of Lamps 1
Reflector Type 16 in prismatic reflector
Sensor Type Occupancy Sensor
Type Reflector
UPC 785988582907
Warranty Length 1 Year Warranty

Dimensions

Dimensions 16.25 in x 16.25 in x 11 in
Height 11 in
Length 16.25 in
Width 16.25 in

Electrical Ratings

Line/low Voltage Yes
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range
  • 175
  • 250
  • 320
  • 400

Certifications and Compliance

Industry Standard(s)
  • Damp Listed
  • UL
  • CSA

Logistics

Carton Quantity 8
Pallet Quantity 64

Photometry (15)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
BL150Sx-PA2.ies
BL250Hx-PA2-ENC.ies
BL250Sx-PA2-ENC.ies
BL250Sx-PA2.ies
BL400Hx-PA2.ies
HP07677.IES
HP07678.IES
LTL01771.IES
LTL01773.IES
LTL01776.IES
LTL01777.IES
LTL01783.IES
LTL01784.IES
LTL01787.IES
LTL01788.IES