text.skipToContent text.skipToNavigation

Lampak SPRTS Remote Test Switch

by Dual-Lite 

SPRTS remote test switch and charge indicator provides test and charge indicator capability to a convenient wall location and can be used with Dual-Lite’s UFO-3AW, 4W, 5W, 6W, 7W, CF, LP, and LED Series emergency battery packs to provide test and charge indicator capability to a convenient wall location.

  • Push to test button and charging indicator light
  • Mount up to 50 ft. from unit
  • UL924 (in use with specified battery pack)
  • 1 Years Full Warranty
  • Fits single-gang electrical box (not supplied)
For use with Dual-Lite Lampak UFO-3AW, 4W, 5W, 6W, 7W, CF, LP and LED series emergency battery packs.

Product Details

General

Application Conditioned Space
Color White
Lamp Type
  • LED
  • Fluorescent
  • Compact Fluorescent
Light Source
  • LED
  • Fluorescent
  • Compact Fluorescent

Certifications and Compliance

Industry Standard(s) UL 924 (in use with specified battery pack)

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number SPRTS UPC 782520856236 Product Description Single-pole Remote Test Switch/Charge Indicator Check Inventory