text.skipToContent text.skipToNavigation

PLRTS

by Dual-Lite 

Catalog ID: PLRTS

Remote test switch / charge indicator module. Fits single-gang box. Compatable with the PLD10/PLD10M series emergency LED battery pack.

  • Push to test button and charging indicator light
  • Mount up to 50 ft. from unit
  • UL924 (in use with specified battery pack)
  • 1 Years Full Warranty
  • Fits single-gang electrical box (not supplied)

$15.46 USD

Product Details

General

Color white
Compatibility Compatable with the PLD10/PLD10M series emergency LED battery pack
UPC 782520869410
Warranty Length 1 Years Full Warranty

Certifications and Compliance

Industry Standard(s) UL924 (in use with specified battery pack)

Logistics

Carton Quantity 20

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)