text.skipToContent text.skipToNavigation

UFO-5AW

by Dual-Lite 

Catalog ID: UFO-5AW

Battery Pack - Fluorescent, Lamp Type: Fluorescent, 17 - 215WLumen Range: 600-700 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballast, Temperature Range: 0˚C to 50˚C, Damp Location, Black, 120/277 VAC.

  • Compatible with electronic, standard and magnetic, energy saving, and dimming AC ballasts
  • Easy installation with versitile mounting capability inside of ballast channel, on top of or remote from fixture
  • Provides 90 minutes of emergency lighting
  • Operates one or two lamps in emergency mode
  • Can be used with switched or unswitched lighting fixtures
  • Battery case made of heavy 22-guage steel
  • Test switch and LED charge indicator light supplied standard
  • Up to 14 watt output
  • Maintenance-Free Nickel-Cadmium battery
  • Dual Input 120/277 VAC, 60Hz operation
  • Temperature Range
  • Standard: 0°C - 50°C (32°F - 122°F)
  • Compliance
  • UL 924 Damp Location Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)

$122.52 USD

Product Details

General

Application Damp location
Battery Type Nickel Cadmium (maintenance free)
Color Black
Compatibility Compatible with electronic, standard magnetic, energy saving,dimming and end-of-lamp-life AC ballast
Construction Material - Main steel
Environmental Conditions Damp Location
Lamp Type Fluorescent
Light Source Fluorescent
Listings
  • UL
  • UL 924
Lumen Range 600-700 lm
Max Ambient Temperature
  • 50 °C
  • 122 °F
Min Ambient Temperature
  • 0 °C
  • 32 °F
Temperature Range 0˚C to 50˚C
Type Battery Pack - Fluorescent
UPC 782520840853
Warranty Length 5 Year Full

Dimensions

Dimensions 9.4 in x 2.4 in x 1.5 in
Height 1.5 in
Length 9.4 in
Weight 2.5 lb
Width 2.4 in

Electrical Ratings

Lamp Wattage 3.5 W
Voltage Rating 120/277 VAC
Wattage 17W - 215 W

Certifications and Compliance

Industry Standard(s)
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • UL 924 Listed

Logistics

Carton Quantity 20