text.skipToContent text.skipToNavigation

UFO-6W

by Dual-Lite 

Catalog ID: UFO-6W

Battery Pack - Fluorescent, Lamp Type: Fluorescent, 17 - 215W, Lumen Range: 1100-1400 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving and dimming AC ballast, Temperature Range: 0˚C to 50˚C, Damp Location, Black, 120 - 277VAC.

  • Compatible with electronic, standard and magnetic, energy saving, and dimming AC ballasts
  • Standard and Spectron® self-testing/self-diagnostic models offered
  • Provides 90 minutes of emergency lighting
  • Operates one or two lamps in emergency mode
  • Universal input voltage:120-277VAC 50/60Hz operation
  • Battery case made of heavy 22-gauge steel
  • Maintenance free Nickel-Cadmium battery
  • Easy installation with versitile mounting capability inside of ballast channel, on top of or remote from fixture
  • Can be used with switched or unswitched lighting fixtures
  • Temperature Range
  • Standard: 0°C - 50°C (32°F - 122°F)
  • Compliance
  • UL 924 Damp Location Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)

$136.63 USD

Product Details

General

Application
  • Conditioned Space
  • Damp location
Battery Type Nickel Cadmium (maintenance free)
Color Gray
Compatibility Compatible with electronic, standard magnetic, energy saving and dimming AC ballast
Construction Material - Main steel
Environmental Conditions Damp Location
Lamp Type Fluorescent
Light Source Fluorescent
Listings
  • UL
  • UL 924
Lumen Range 1100-1400 lm
Max Ambient Temperature 50 °C
Min Ambient Temperature 0 °C
Temperature Range 0˚C to 50˚C
Type Battery Pack - Fluorescent
UPC 782520867942
Warranty Length 5 Year Full

Dimensions

Dimensions 13.3 in x 2.4 in x 1.5 in
Height 1.5 in
Length 13.3 in
Weight 3.5 lb
Width 2.4 in

Electrical Ratings

Voltage Rating 120/277 VAC
Wattage 17W - 215 W
Watts @ 90 Minutes 24 W

Certifications and Compliance

Industry Standard(s)
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • UL 924 Listed

Logistics

Carton Quantity 10