- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
UFO-7WI
by Dual-Lite
Catalog ID: UFO-7WI
UFO-7WI
Battery Pack - Fluorescent, Lamp Type: Fluorescent, Lamp Wattage: 8 W, Lumen Range: 1450-3500 lm, N/A, Battery Type: Nickel Cadmium (maintenance free), Compatible with electronic, standard magnetic, energy saving dimming and end-of-lamp-life AC ballasts, Temperature Range: 5˚C to 55˚C, Damp Location, Black, 120/277 VAC.
- Compatible with electronic, standard magnetic, energy-saving, and dimming AC ballasts.
- Compatible with most standard 2-8 ft., T8, T9, T10, or T12 and rapid-start (4-pin) long compact flourescent lamps.
- Easy installation on top of or remote from fixture.
- Operates one or two lamps depending on fixture.
- Can be used with switched or unswitched lighting fixtures.
- Battery case made of 22-guage steel.
- Reliable, high-frequency inverter.
- Premium sealed nickel-cadmium battery.
- 120/277 VAC operation.
- Test switch and LED charge indicator light supplied standard.
- Low power consumption
- Up to 57.6 watt output
- Options
- Spectron® self-test/self-diagnostic circuitry
- Temperature Range
Product Details
General
Application |
|
Battery Type | Nickel Cadmium (maintenance free) |
Color | Black |
Compatibility | Compatible with electronic, standard magnetic, energy saving dimming and end-of-lamp-life AC ballasts |
Construction Material - Main | steel |
Environmental Conditions | Damp Location |
Lamp Type | Fluorescent |
Light Source |
|
Listings |
|
Lumen Range | 1450-3500 lm |
Max Ambient Temperature | 40 °C |
Min Ambient Temperature | 0 °C |
Temperature Range | 5˚C to 55˚C |
Type | Battery Pack - Fluorescent |
UPC | 782520856229 |
Warranty Length | 5 Year Full |
Dimensions
Dimensions | 16.3 in x 5.5 in x 1.7 in |
Height | 1.7 in |
Length | 16.3 in |
Weight | 9.2 lb |
Width | 5.5 in |
Electrical Ratings
Lamp Wattage | 8 W |
Voltage Rating | 120/277 VAC |
Certifications and Compliance
Certified Listed |
|
Industry Standard(s) |
|
Logistics
Carton Quantity | 6 |
Resources/Downloads
Customer Notices
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.